Horizontal Wire Management Panel for Vertical Cabling Section
Horizontal Wire Management Panel for Vertical Cabling Section
Horizontal Wire Management Panel for Vertical Cabling Section
Shopping List
Loading...
Loading... 13075-119
Horizontal Wire Management Panel for VCS; 2U; Gray
MSRP $139.16
Height | 3.47" (88.1 mm) |
Color | Gray |
Product Description
The Horizontal Wire Management Panel is offset 1.5" from the rack channel to ensure proper bending radii of patch cables - even hooded patch cables. This unique raised back plane design doubles as a horizontal pass-through trough. Unique offset design provides patch cable pathway from front-to-back or side-to-side. Mounts quickly and easily using threaded cable distribution spools. Cable distribution spools maintain bend radius through the pass-through trough and across the front plane of the horizontal manager.
Key Features and Benefits
- Unique offset design provides patch cable pathway from front-to-back or side-to-side.
- Available in single 1.75” (44.5 mm) or double 3.5” (89.0 mm) rack-mounting units design.
- Tangles eliminated by the defined horizontal and vertical pathways
- Mounts quickly and easily using threaded cable distribution spools
- Cable distribution spools maintain bend radius through the pass-through trough and across the front plane of the horizontal manager.