Shopping List
Loading...
Loading...

Horizontal Wire Management Panel for Vertical Cabling Section

8 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Product No.Add to List
13070-119
View Details
1.72" (43.7 mm)
Gray
$115.99
13070-E19
View Details
1.72" (43.7 mm)
Glacier White
$121.48
13070-719
View Details
1.72" (43.7 mm)
Black
$110.43
13070-519
View Details
1.72" (43.7 mm)
Clear
$110.43
13075-719
View Details
3.47" (88.1 mm)
Black
$132.57
13075-E19
View Details
3.47" (88.1 mm)
Glacier White
$145.79
13075-519
View Details
3.47" (88.1 mm)
Clear
$132.57
13075-119
View Details
3.47" (88.1 mm)
Gray
$139.16
Product Description

The Horizontal Wire Management Panel is offset 1.5" from the rack channel to ensure proper bending radii of patch cables - even hooded patch cables. This unique raised back plane design doubles as a horizontal pass-through trough. Unique offset design provides patch cable pathway from front-to-back or side-to-side. Mounts quickly and easily using threaded cable distribution spools. Cable distribution spools maintain bend radius through the pass-through trough and across the front plane of the horizontal manager.

Key Features and Benefits
  • Unique offset design provides patch cable pathway from front-to-back or side-to-side.
  • Available in single 1.75” (44.5 mm) or double 3.5” (89.0 mm) rack-mounting units design.
  • Tangles eliminated by the defined horizontal and vertical pathways
  • Mounts quickly and easily using threaded cable distribution spools
  • Cable distribution spools maintain bend radius through the pass-through trough and across the front plane of the horizontal manager.