Horizontal Wire Management Panel for MCS CCS and GVCS
Horizontal Wire Management Panel for MCS CCS and GVCS
8 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Product No. | Add to List | |||
---|---|---|---|---|
12541-519 View Details | 1.72" (43.7 mm) | Clear | $105.21 | |
12541-119 View Details | 1.72" (43.7 mm) | Gray | $110.47 | |
12541-719 View Details | 1.72" (43.7 mm) | Black | $105.21 | |
12542-119 View Details | 3.44" (87.4 mm) | Gray | $126.46 | |
12542-519 View Details | 3.44" (87.4 mm) | Clear | $120.43 | |
12542-719 View Details | 3.44" (87.4 mm) | Black | $120.43 | |
12541-E19 View Details | 1.72" (43.7 mm) | Glacier White | $115.75 | |
12542-E19 View Details | 3.44" (87.4 mm) | Glacier White | $132.46 |
Product Description
19” Wire Management Panel is offset 1.5” (38 mm) from the rack channel to ensure proper bending radii of patch cables, even hooded patch cables. Use in combination with MCS Master Cabling Section, CCS Combination Cabling Section and GVCS Global Vertical Cabling Section to provide open horizontal management for cables.