Shopping List
Loading...
Loading...

CPU/Monitor Shelf with Single Sliding Keyboard Tray

9 Options
Customize Your Product
Width
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
11487-119
View Details
19" (482.6 mm)
Gray
$656.61
11487-519
View Details
19" (482.6 mm)
Clear
$625.41
11487-723
View Details
23" (584.2 mm)
Black
$709.68
11487-123
View Details
23" (584.2 mm)
Gray
$745.21
11487-523
View Details
23" (584.2 mm)
Clear
$709.68
11487-E23
View Details
23" (584.2 mm)
Glacier White
$780.64
11487-719
View Details
19" (482.6 mm)
Black
$625.41
11487-E25
View Details
25" (635 mm)
Glacier White
$902.16
11487-E19
View Details
19" (482.6 mm)
Glacier White
$687.91
Product Description

Convenient mounting for monitor and one keyboard. Mounting hardware not included. The keyboard tray extends 8.6" (218 mm). 19"W rack trays must use small footprint keyboard; maximum width 16.30" (414 mm). 19" holds equipment up to 17.75"W x 19.8"D (450.9 mm x 503.4 mm), 23" holds equipment up to 21.75"W x 19.8"D (552.5 mm x 503.4 mm). Made of strong, lightweight aluminum; supports up to 200 lb (90.7 kg).