26"D (660 mm) Shelf
26"D (660 mm) Shelf
8 Options
26"D (660 mm) Shelf
Customize Your Product
Color
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
11054-119 View Details | Gray | $300.17 | |
11054-519 View Details | Clear | $285.86 | |
11054-123 View Details | Gray | $337.40 | |
11054-723 View Details | Black | $321.32 | |
11054-523 View Details | Clear | $321.32 | |
11054-719 View Details | Black | $285.86 | |
11054-E19 View Details | Glacier White | $314.50 | |
11054-E23 View Details | Glacier White | $353.46 |
Product Description
Extra deep design is convenient for mounting large equipment requiring additional support. Mounting hardware not included. 19" Version holds equipment up to 17.75"W x 25.8"D (450.9 mm x 655.8 mm), 23" version holds equipment up to 21.75"W x 25.8"D (552.5 mm x 655.8 mm). Made of strong, lightweight aluminum; supports up to 150 lb (68.0 kg). 19" version is UL Listed: File E140851; Category DUXR (US), DUXR7 (Canada) - Communications Circuit Accessory.
Key Features and Benefits
- Extra deep design is convenient for mounting large equipment
- Made of strong, lightweight aluminum; supports up to 150 lb