Shopping List
Loading...
Loading...

Open Composite Distribution Ring

2 Options
Customize Your Product
Explore Sizes & Options
Filter
Product No. Add to List Add
12035-001
View Details
$7.82
12035-011
View Details
$586.70
Product Description

Supports cable and wire in communication closets, on backboards, equipment racks or wherever cable runs are required. These rings are made of high-strength, fire-retardant material with rounded edges to prevent damage to cable and wire insulation, while providing easy pull-through. Mounting hole configuration allows rings to be attached to most surfaces, including CPI equipment racks. The open design allows for easy adds, moves and changes eliminating the need to feed through cable. Mounting hardware not included.

Key Features and Benefits
  • Organizes equipment wiring and cabling
  • Strong, light-weight composite construction
  • Eliminates cable nicks, great for wire pulling
  • Split ring style allow easy additions or changes to cable runs
  • Molded of fire-retardant material