Shopping List
Loading...
Loading...

Finger Snaps Cable Guides

2 Options
Explore Sizes & Options
Product No. Add to List Add
12370-001
View Details
$45.46
12370-002
View Details
$251.41
Product Description

Adding Finger Snaps Cable Guides onto a CPI cabling section is as easy as snapping your fingers. The unique, Finger Snaps design provides the critical cable guides needed to transition from the horizontal pathway into a CPI cabling section (VCS Vertical Cabling Sections or CCS Combination Cabling Sections). 

Key Features and Benefits
  • Plastic cable guides that easily retrofit onto CPI cabling sections
  • Resilient plastic material ensures long lasting, quality construction
  • Extra-wide and contoured guides allow smooth transition of the cable from the horizontal pathway into a CPI cabling section
  • 1 RMU cable guides are designed for fanning and managing patch cords or cables
  • Meets UL 94V-O Flame Resistant standards