Shopping List
Loading...
Loading...

Extended Fingers Bracket

6 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
12891-701
View Details
15.75" (400.1 mm) 9U
Black
$49.71
12891-702
View Details
22.75" (577.9 mm) 13U
Black
$69.05
12891-E01
View Details
15.75" (400.1 mm) 9U
Glacier White
$54.71
12891-703
View Details
12.25" (311.2 mm) 7U
Black
$47.69
12891-E02
View Details
22.75" (577.9 mm) 13U
Glacier White
$75.96
12891-E03
View Details
12.25" (311.2 mm) 7U
Glacier White
$52.45
Product Description

Extended Fingers Bracket provides extra-deep cable management capacity for applications that require large cable bundles or thick cable.

Extra space also improves cable bend radius management, meeting or exceeding the needs of the latest Category 5e/6/6a or fiber industry standards. It is a cost-effective accessory for cable management in specific areas of the rack, rather than along its entire height.

Key Features and Benefits
  • It is preassembled in 7U, 9U and 13U heights for mounting directly onto any industry-standard rack
  • Patented cable guide fingers at 1U intervals provide an organized cable pathway
  • Made of durable, flame-retardant (UL 94V-0) plastic for environmental safety
  • Sold individually