Shopping List
Loading...
Loading...

Closed Composite Distribution Rings

4 Options
Customize Your Product
Depth
Explore Sizes & Options
Filter
Product No. Add to List Add
10812-001
View Details
3.37" (85.6 mm)
$6.27
10812-011
View Details
3.37" (85.6 mm)
$512.55
12127-001
View Details
2.37" (60.2 mm)
$9.04
12127-011
View Details
2.37" (60.2 mm)
$733.40
Product Description

Designed to support cable and wire in communications closets, on backboards, equipment racks or wherever cable runs are required. The versatile brackets are made of high-strength, fire-retardant composite material. Rounded edges prevent damage to cable and wire insulation, while providing easy pull-through. Mounting hole configuration allows bracket to be attached to most surfaces, including CPI equipment racks. Color is compatible with most equipment. Mounting hardware no included.

Key Features and Benefits
  • Strong, lightweight, fire-retardant composite material construction
  • Easy to install onto CPI equipment racks or backboards
  • Rounded shape eliminates cable nicks, great for wirepulling
  • Color: Gray Finish
  • Sold individually and in quantities of 100