Shopping List
Loading...
Loading...

Cable Ring Kit for Velocity Vertical Cable Manager

12 Options
Customize Your Product
Height
Explore Sizes & Options
Filter
Product No. Add to List Add
13934-716
View Details
6' (1.8 m)
$155.70
13934-718
View Details
8' (2.4 m)
$180.63
13934-746
View Details
6' (1.8 m)
$186.88
13934-748
View Details
8' (2.4 m)
$224.20
13934-726
View Details
6' (1.8 m)
$161.93
13934-727
View Details
7' (2.1 m)
$180.63
13934-717
View Details
7' (2.1 m)
$168.16
13934-756
View Details
6' (1.8 m)
$199.33
13934-728
View Details
8' (2.4 m)
$199.33
13934-747
View Details
7' (2.1 m)
$205.56
13934-758
View Details
8' (2.4 m)
$242.93
13934-757
View Details
7' (2.1 m)
$224.20
Product Description

An economical cable management solution for CPI Rack Systems. Create vertical and horizontal pathways that store and organize premise cables and patch cords on two- and four-post Rack Systems.

Key Features and Benefits
  • Quick and easy tool-less snap together design takes approximately 3 - 5 minutes to unpack, assemble and install
  • Compact packaging is 25% - 57% smaller than comparable managers, easy to ship, requires less storage space, reduces waste and makes cartons easier to handle
  • Larger cross-section on single-sided vertical managers provides up to 1/3 more cable management space
  • Openings on the side of the manager align with each rack-mount unit
  • T-shaped cable guides provide more space between fingers to organize cables by rack- mount unit
  • Rounded edges on cable guides and openings protect cables as they enter and exit the manager
  • Openings in the back of the manager allow easy front-to-rear cabling
  • Snap-on covers secure and protect cables