Shopping List
Loading...
Loading...

Mid-Size Rack Dolly

3 Options
Customize Your Product
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
11643-501
View Details
Clear
$1,014.03
11643-101
View Details
Gray
$1,064.78
11643-701
View Details
Black
$1,014.03
Product Description

Full swivel capability allows rack to be easily moved, providing access to equipment. The front wheel locks to prevent unintentional movement. Mounts to most CPI Universal or Standard Racks and adds 1-1/4" (31.8 mm) to rack's height. Two-piece construction of 1/4" (6.4 mm) aluminum complete with hardware. Sold in pairs; load capacity 750 lb (340.2 kg).

Key Features and Benefits
  • Two-piece construction of 1/4” (6.4 mm) aluminum complete with hardware.
  • Sold in pairs
  • Load capacity 750 lb (340.2 kg).