Flush-Mounted Vertical Wall Bracket

Flush-Mounted Vertical Wall Bracket


Flush-Mounted Vertical Wall Bracket
6 Options

Flush-Mounted Vertical Wall Bracket

Flush-Mounted Vertical Wall Bracket


Customize Your Product
Height
Color
Explore Sizes & Options
Product No. | Add to List Add | |||
---|---|---|---|---|
11754-119 View Details | 6.1" (155 mm) | Gray | $210.65 | |
11583-E19 View Details | 5" (127 mm) | Glacier White | $176.49 | |
11583-119 View Details | 5" (127 mm) | Gray | $168.49 | |
11754-E19 View Details | 6.1" (155 mm) | Glacier White | $218.88 | |
11583-719 View Details | 5" (127 mm) | Black | $160.43 | |
11754-719 View Details | 6.1" (155 mm) | Black | $198.99 |
Product Description
Use the Flush-Mounted Wall Bracket to mount up to 6U of rack-mounted equipment, vertically, and flush to a wall. Ideal for areas where space is limited. The bracket has square-punched mounting rails and includes a pack of 25 Clik-Nut® . Supports 150 lb (68 kg). Wall mounting hardware not included.
Key Features and Benefits
- Supports 150 lb (68 kg).
- Wall mounting hardware not included.