Shopping List
Loading...
Loading...

Rack and Frame Installation Kit

3 Options
Customize Your Product
Type
Explore Sizes & Options
Filter
Product No. Add to List Add
40604-001
View Details
For Concrete Floors, 3/8"
$36.18
40604-003
View Details
For Concrete Floors, 1/2"
$16.69
40607-001
View Details
For Wood Floors, 3/8"
$11.49
Product Description

Required hardware for securing equipment racks and frames to both concrete and wood floors. Concrete kit has four 3/8" thread components or four 1/2" thread components. Wood kit has four 3/8" thread components

Key Features and Benefits
  • Concrete Kit; (P/N 40604-003); is a 1/2" anchor design which includes (4) 1/2" anchors (requires 1/2" hole), (4) washers and (4) nuts. It has a fixed bolt length of 3 3/4”
  • Concrete Kit; (P/N 40604-001) is a 3/8" anchor design which includes (4) 3/8" anchors (requires 5/8" hole), (4) stud bolt, (8) washers and (4) nuts. It is shipped with a 3 1/2” stud but longer/shorter 3 8/16” stud can be used
  • Wood Floor Kit; (P/N 40607-001) is a 3/8" anchor design which includes (4) 3/8" anchors (requires 5/8" hole), (4) stud bolt, (8) washers and (4) nuts