Center Rail for Adjustable QuadraRack
4 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Product No. | Add to List | |||
---|---|---|---|---|
15335-E03 View Details | 84" (2100 mm) | Glacier White | $341 | |
15335-E15 View Details | 96" (2400 mm) | Glacier White | $359.6 | |
15335-E01 View Details | 72" (1800 mm) | Glacier White | $329.9 | |
15335-E08 View Details | 108" (2740 mm) | Glacier White | $399.36 |
Product Description
Attach the rails at any point along the side of the rack for adjustable depth. Marked and numbered rack-mount spaces simplify equipment installation. Maximum mount depth is 6" (152 mm) less than channel depth of the rack.
Key Features and Benefits
- 1000 lb (453.6 kg) equipment load bearing capacity when used as an independent pair of rails
- Rack load remains 2000 lb (907.2 kg) when Center Rail is used as the front or rear pair of four-point mounting solution