Shopping List
Loading...
Loading...

Top-Mount Cable Waterfall Tray

3 Options
Customize Your Product
Color
Explore Sizes & Options
Product No.Add to List
15275-E01
View Details
Gray
$221.27
15275-101
View Details
Gray
$211.26
15275-701
View Details
Gray
$201.18
Product Description

One Top-Mount Cable Waterfall Tray is included with each rack to guide patch cords side-to-side or rack-to-rack. Guide patch cords side-to-side or rack-to-rack on Adjustable Rail 4-Post Rack. 6"W x 5.2"D (152 mm x 132 mm)

Key Features and Benefits
  • Attaches to the top of the Seismic Frame® Two-Post Rack, Adjustable Rail QuadraRack or Adjustable Rail ServerRack
  • Can be centered or overhang the front of the rack
  • The tray is 6”W x 5.2”D (152 mm x 132 mm) with adjustable radius bends that align with the tops of side-mounted vertical cable managers
  • Made of steel
  • Includes installation hardware