Patch Panel Wire Management Bar
Explore Sizes & Options
Product No. | Add to List | ||
---|---|---|---|
12176-101 View Details | Gray | $71.30 | |
12176-701 View Details | Black | $67.86 | |
12176-E01 View Details | Glacier White | $74.66 | |
12176-501 View Details | Clear | $67.86 |
Product Description
The Patch Panel Wire Management Bar provides the necessary wire management and strain relief required by ANSI/TIA/EIA-568-B. Sold individually. Attaches to rack with standard #12-24 rack screws (not included).
Key Features and Benefits
- 19" rack mountable
- May be mounted inward for 6" channel or outward for 3" rack side channel
- Wire tie hold maintain wire perpendicular relative to termination point
- Made of sturdy aluminum