Cable Strain Relief Bracket
Cable Strain Relief Bracket
8 Options
Cable Strain Relief Bracket
Customize Your Product
Width
Color
Explore Sizes & Options
Product No. | Add to List Add | |||
---|---|---|---|---|
11570-123 View Details | 23" (584.2 mm) | Gray | $343.79 | |
11570-119 View Details | 19" (482.6 mm) | Gray | $315.55 | |
11570-523 View Details | 23" (584.2 mm) | Clear | $327.49 | |
11570-519 View Details | 19" (482.6 mm) | Clear | $300.51 | |
11570-E19 View Details | 19" (482.6 mm) | Glacier White | $330.60 | |
11570-723 View Details | 23" (584.2 mm) | Black | $327.49 | |
11570-719 View Details | 19" (482.6 mm) | Black | $300.51 | |
11570-E23 View Details | 23" (584.2 mm) | Glacier White | $360.21 |
Product Description
Have you ever pulled cables out of the rack-mounted equipment accidentally? Do you need to maintain bend radius for your cabling? CPI's Rack-Mounted Cable Strain Relief Bracket is the answer. Made of high-strength aluminum, it includes ten flexible Saf-T-Grip Cable Management Straps. This bracket can be mounted at desired height and depth to position straps right where you need them reusable rivets allow Saf-T-Grips to be added or removed as required. Mounting hardware not included.