Shopping List
Loading...
Loading...

Tower CPU Adjustable Tie-Down Brackets

12 Options
Customize Your Product
Width
Color
Depth
Explore Sizes & Options
Filter
Product No. Add to List Add
12086-519
View Details
19" (482.6 mm)
Clear
22" (528.8 mm)
$291.57
12086-119
View Details
19" (482.6 mm)
Gray
22" (528.8 mm)
$306.17
12086-719
View Details
19" (482.6 mm)
Black
22" (528.8 mm)
$291.57
12086-723
View Details
23" (584.2 mm)
Black
22" (528.8 mm)
$315.15
12086-523
View Details
23" (584.2 mm)
Clear
22" (528.8 mm)
$315.15
12087-119
View Details
19" (482.6 mm)
Gray
27" (685.8 mm)
$324.58
12087-123
View Details
23" (584.2 mm)
Gray
27" (685.8 mm)
$350.78
12087-519
View Details
19" (482.6 mm)
Clear
27" (685.8 mm)
$309.13
12087-523
View Details
23" (584.2 mm)
Clear
27" (685.8 mm)
$334.07
12086-123
View Details
23" (584.2 mm)
Gray
22" (528.8 mm)
$330.91
12087-723
View Details
23" (584.2 mm)
Black
27" (685.8 mm)
$334.07
12087-719
View Details
19" (482.6 mm)
Black
27" (685.8 mm)
$309.13
Product Description

Provide seismic protection for shelf-mounted equipment. These are ideal for strapping down desktop CPUs or other similarly shaped equipment from being bumped or moved as a result of seismic activity.

Key Features and Benefits
  • Adjustable padded brackets hold two towers each
  • Sold in pairs
  • 12086 brackets hold equipment up to 22”D (560 mm)
  • 12087 brackets hold equipment up to 27”D (690 mm)
  • Mounting hardware not included