Slip-On Cover Ring Panel
Slip-On Cover Ring Panel
8 Options
Slip-On Cover Ring Panel
Customize Your Product
Width
Color
Explore Sizes & Options
Product No. | Add to List Add | |||
---|---|---|---|---|
11764-119 View Details | 19" (482.6 mm) | Gray | $40.70 | |
11764-E19 View Details | 19" (482.6 mm) | Glacier White | $42.72 | |
11764-723 View Details | 23" (584.2 mm) | Black | $44.46 | |
11764-123 View Details | 23" (584.2 mm) | Gray | $46.68 | |
11764-519 View Details | 19" (482.6 mm) | Clear | $38.81 | |
11764-719 View Details | 19" (482.6 mm) | Black | $38.81 | |
11764-523 View Details | 23" (584.2 mm) | Clear | $44.46 | |
11764-E23 View Details | 23" (584.2 mm) | Glacier White | $48.89 |
Product Description
The Slip-On Cover, Ring Panel is designed for use with CPI's Large Horizontal Ring Panel. It easily attaches to the Ring Panel without the use of any tools. Once attached, patch cords can be placed in and removed from the Ring Panel without disturbing the Snap-On Cover.
Key Features and Benefits
- Provides a clean, attractive finish to the front of the rack
- Hides wire manager and patch cords from view
- Sold individually