Shopping List
Loading...
Loading...

Rack Base Dust Cover Raised Floor

18 Options
Customize Your Product
Width
Type
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
41350-119
View Details
19" (482.6 mm)
One-Piece Style
Gray
$103.62
41350-123
View Details
23" (584.2 mm)
One-Piece Style
Gray
$117.66
41350-519
View Details
19" (482.6 mm)
One-Piece Style
Clear
$98.75
41350-719
View Details
19" (482.6 mm)
One-Piece Style
Black
$98.75
41350-523
View Details
23" (584.2 mm)
One-Piece Style
Clear
$112.05
41350-E23
View Details
23" (584.2 mm)
One-Piece Style
Glacier White
$123.27
41350-E19
View Details
19" (482.6 mm)
One-Piece Style
Glacier White
$108.60
41350-723
View Details
23" (584.2 mm)
One-Piece Style
Black
$112.05
41351-119
View Details
19" (482.6 mm)
Two-Piece Style
Gray
$103.62
41350-E25
View Details
25" (635 mm)
One-Piece Style
Glacier White
$143.87
41351-519
View Details
19" (482.6 mm)
Two-Piece Style
Clear
$98.75
41351-523
View Details
23" (584.2 mm)
Two-Piece Style
Clear
$112.05
41351-719
View Details
19" (482.6 mm)
Two-Piece Style
Black
$98.75
41351-723
View Details
23" (584.2 mm)
Two-Piece Style
Black
$112.05
41351-E19
View Details
19" (482.6 mm)
Two-Piece Style
Glacier White
$108.60
41351-E23
View Details
23" (584.2 mm)
Two-Piece Style
Glacier White
$123.27
41351-E25
View Details
25" (635 mm)
Two-Piece Style
Glacier White
$143.87
41351-123
View Details
23" (584.2 mm)
Two-Piece Style
Gray
$117.66
Product Description

Improved appearance and prevents the accumulation of dust and debris at the rack base. Snaps securely in place over the base assembly.

Key Features and Benefits
  • For CPI Racks with 3" or 6"D (80 mm or 150 mm) channel
  • Made of lightweight aluminum
  • No mounting hardware necessary