Shopping List
Loading...
Loading...

Rack Base Dust Cover

20 Options
Customize Your Product
Width
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
41050-119
View Details
19" (482.6 mm)
Gray
$54.06
41050-519
View Details
19" (482.6 mm)
Clear
$51.53
41050-523
View Details
23" (584.2 mm)
Clear
$58.89
41050-123
View Details
23" (584.2 mm)
Gray
$61.81
41050-E19
View Details
19" (482.6 mm)
Glacier White
$56.66
41050-723
View Details
23" (584.2 mm)
Black
$58.89
41050-719
View Details
19" (482.6 mm)
Black
$51.53
41050-E23
View Details
23" (584.2 mm)
Glacier White
$64.77
42050-119
View Details
19" (482.6 mm)
Gray
$58.77
42050-123
View Details
23" (584.2 mm)
Gray
$66.81
42050-519
View Details
19" (482.6 mm)
Clear
$55.95
42050-523
View Details
23" (584.2 mm)
Clear
$63.61
42050-535
View Details
35" (889 mm)
Clear
$71.32
42050-719
View Details
19" (482.6 mm)
Black
$55.95
42050-723
View Details
23" (584.2 mm)
Black
$63.61
42050-735
View Details
35" (889 mm)
Black
$71.32
42050-135
View Details
35" (889 mm)
Gray
$74.89
42050-E23
View Details
23" (584.2 mm)
Glacier White
$70.01
42050-E19
View Details
19" (482.6 mm)
Glacier White
$61.61
42050-E35
View Details
35" (889 mm)
Glacier White
$78.47
Product Description

Improved appearance and prevents the accumulation of dust and debris at the rack base. Snaps securely in place over the base assembly.

Key Features and Benefits
  • For CPI Racks with 3" or 6"D (80 mm or 150 mm) channel
  • Made of lightweight aluminum
  • No mounting hardware necessary