J-Hook Ceiling Cable Bracket
J-Hook Ceiling Cable Bracket
3 Options
J-Hook Ceiling Cable Bracket
Customize Your Product
Height
Type
Explore Sizes & Options
Product No. | Add to List Add | |||
---|---|---|---|---|
11322-106 View Details | 6" (152.4 mm) | Type A | $12.43 | |
11322-112 View Details | 12" (304.8 mm) | Type B | $14.20 | |
11322-118 View Details | 18" (457.2 mm) | Type B | $14.94 |
Product Description
Easily routes cabling wherever ceiling support of heavy cable is required. Can also be suspended from threaded drop rods.
Key Features and Benefits
- Material is 1/8" x 1" steel strap with edges rolled to prevent damage to cable and wire insulation
- Color: gray (Contact CPI for other colors)
- Installation hardware not included