Shopping List
Loading...
Loading... VD6000B
6000VA/6000W Lead Acid Online UPS; 4U; Single-Phase; 200-240V; 5 min Full Load Runtime; Terminal Block Input and Output; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 7"H x 17.2"W x 27.4"D (178 mm x 437 mm x 696 mm); 4 Post Rail Kits Included; Black
MSRP $6,800.00
VA Capacity | 6000VA |
Capacity Watts | 6000W |
External Battery Option | Y |
Input Plug | Terminal Block |
Nominal Input Voltage | 200-240V |
Output Receptacles | Terminal Block |
Runtime 100% Load | 5 minutes |
Runtime 50% Load | 15 minutes |