Shopping List
Loading...
Loading... VD10KB
10000VA/10000W Lead Acid Online UPS; 5U; Single-Phase; 200-240V; 6 min Full Load Runtime; Terminal Block Input and Output; Smart LCD Screen; TAA Compliant; 3 Year Full Warranty; 8.75"H x 17.2"W x 27.4"D; 4 Post Rail Kits Included; Black
MSRP $8,763.50
VA Capacity | 10000VA |
Capacity Watts | 10000W |
External Battery Option | Y |
Input Plug | Terminal Block |
Nominal Input Voltage | 200-240V |
Output Receptacles | Terminal Block |
Runtime 100% Load | 6 minutes |
Runtime 50% Load | 15 minutes |