Shopping List
Loading...
Loading... 13239-753
Metered Power Strip; Horizontal Rack-Mount; 110-125 Volt; Single-Phase; Surge-Protected; 15 Amp; 1.4 kW; NEMA 5-15P; 1 x 15A Breaker; (12) 5-15R Outlets; 1U x 19"W x 4.6"D 9117 mm); Black
MSRP $227.66
Volts | 110-125V |
Plug | NEMA 5-15P |
Phase | |
Outlets | |
Breakers | |
Input Current |