Shopping List
Loading...
Loading... 15644-105
Basic Power Strip; Vertical Mount; 61.0"H (1549 mm) x 1.8"W (46 mm) x 2.7"D (69 mm); 220-250 Volt; Single-Phase Power Strip; Surge-Protected; 16 Amp; 4.0 kW; IEC C20 Input; 1 x 16A Breakers; (24) Schuko DIN49440 16A Outlets; 10'L (3 m) Cord
MSRP $402.83
Volts | 220-250V |
Plug | IEC C20 Inlet |
Phase | |
Outlets | |
Breakers | |
Input Current |