Shopping List
Loading...
Loading... 15642-202
Basic Power Strip; Vertical Mount; 43.1"H (1095 mm) x 2.5"W (64 mm) x 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; 16 Amp; 4.0 kW; IEC C20 Input; 1 x 16A Breakers; (10) C13 + (4) C19 Outlets; 10'L (3 m) Cord
MSRP $253.61
Volts | 220-250V |
Plug | IEC C20 Inlet |
Phase | |
Outlets | |
Breakers | |
Input Current |