Shopping List
Loading...
Loading... 15642-122
Basic Power Strip; Vertical Mount; 48.3"H (1227 mm) x 2.5"W (64 mm) x 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; Surge-Protected; 32 Amp; 8.0 kW; IEC 16A 1P+N+E Input; 2 x 16A Breakers; (10) C13 + (4) C19 Outlets; 10'L (3 m) Cord
MSRP $402.83
Volts | 220-250V |
Plug | IEC 32A 1P+N+E |
Phase | |
Outlets | |
Breakers | |
Input Current |