Shopping List
Loading...
Loading... 15642-106
Basic Power Strip; Vertical Mount; 48.3"H (1227 mm) x 2.5"W (64 mm) x 1.8"D (46 mm); 220-250 Volt; Single-Phase Power Strip; Surge-Protected; 16 Amp; 4.0 kW; IEC C20 Input; 1 x 16A Breakers; (12) UK BS1363 13A Outlets; 10'L (3 m) Cord
MSRP $296.26
Volts | 220-250V |
Plug | IEC C20 Inlet |
Phase | |
Outlets | |
Breakers | |
Input Current |