Shopping List
Loading...
Loading... 12850-707
Power Strip; 110-125 Volt; Single-Phase; 20 Amp; 1.9 kW; NEMA L5-20P; 1 x 20A Breaker; (14) 5-20R Outlets; 33.0" H (838 mm) x 1.7"W (43 mm) x 1.7"D (43 mm); Black
MSRP $235.34
Volts | 110-125V |
Plug | NEMA L5-20P |
Phase | |
Outlets | |
Breakers | |
Input Current |