Remote Infrastructure Management (RIM-750) and Leak Detection Kit Bundle Overview
RIM-750 and Leak Detection Kit Bundle, includes 1 RIM-750 with a Leak Detection Lead Cable and 200’ (60 m) of Leak Detection Sensor Rope
Key Features and Benefits
- Remote monitoring of sensors in your computer and network equipment rooms
- Simple installation and setup
- Web-accessible with a clean, easy to use, mobile-friendly web interface that displays sensor readings and trends
- Monitors eight digital inputs and four temperature or temperature/humidity sensors, plus one zone of leak detection with up to 200 feet (60 meters) of Sensor Rope
- USB power inlet allows you to power RIM-750 with the included wall adapter or a USB port on a server
- or other device, such as the eConnect® PDU
- Multiple alarm notification configurations including audible and visible indicators, email messaging and/or relay activation
- Relay output allows for simple control of an external device upon alarm condition
- Modbus or SNMP output enables simple integration with other facility management systems (BMS)
- Integrated logging and trending, including CSV downloadable trending data
View Product Documentation