60100-002
Remote Infrastructure Management (RIM-750) and Leak Detection Kit Bundle
RIM-750 and Leak Detection Kit Bundle; includes: (1) RIM-750 with a Leak Detection Lead Cable and 200' (60 m) of Leak Detection Sensor Rope
$3,825.49
Contact a sales rep
Helpful Downloads & Links
Design Tools
Description

Remote Infrastructure Management (RIM-750) and Leak Detection Kit Bundle Overview

RIM-750 and Leak Detection Kit Bundle, includes 1 RIM-750 with a Leak Detection Lead Cable and 200’ (60 m) of Leak Detection Sensor Rope

Key Features and Benefits
  • Remote monitoring of sensors in your computer and network equipment rooms
  • Simple installation and setup
  • Web-accessible with a clean, easy to use, mobile-friendly web interface that displays sensor readings and trends
  • Monitors eight digital inputs and four temperature or temperature/humidity sensors, plus one zone of leak detection with up to 200 feet (60 meters) of Sensor Rope
  • USB power inlet allows you to power RIM-750 with the included wall adapter or a USB port on a server
  • or other device, such as the eConnect® PDU
  • Multiple alarm notification configurations including audible and visible indicators, email messaging and/or relay activation
  • Relay output allows for simple control of an external device upon alarm condition
  • Modbus or SNMP output enables simple integration with other facility management systems (BMS)
  • Integrated logging and trending, including CSV downloadable trending data
View Product Documentation