Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors
Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors
11 Options
Two-Point Electronic Lock Kit System 1000 for Double Perforated Rear Doors
Customize Your Product
Cabinet Style
Explore Sizes & Options
Product No. | Add to List Add | ||
---|---|---|---|
39225-C00 View Details | For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2 | $236.22 | |
39225-C02 View Details | For F-Series TeraFrame Gen 3 | $236.22 | |
39225-C04 View Details | For F-Series TeraFrame Gen 3 | $236.22 | |
39225-C06 View Details | For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2 | $236.22 | |
39225-C07 View Details | For F-Series TeraFrame Gen 3 | $236.22 | |
39225-C09 View Details | For F-Series TeraFrame Gen 3 | $236.22 | |
39225-C10 View Details | For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2 | $236.22 | |
39225-C01 View Details | For F-Series TeraFrame Gen 3 | $236.22 | |
39225-C05 View Details | For F-Series TeraFrame Gen 3 | $236.22 | |
39225-C08 View Details | For F-Series TeraFrame Gen 3 | $236.22 | |
39225-C03 View Details | For F-Series TeraFrame Gen 3 or GF-Series GlobalFrame Gen 2 | $236.22 |
Product Description
Electronic Lock Kit, System 1000 For F-Series TeraFrame Gen 3 Cabinet System and GF-Series GlobalFrame Gen 2 Cabinet System with Double Perforated Rear Doors
Each lock can be programmed with multiple access codes eliminating keys and allowing a master code to open all cabinets, while different user codes open individual cabinets or groups of cabinets.
Key Features and Benefits
- Standalone electronic keypad lock (not networked, no audit trail)
- Three user levels with programmable access codes:
- 8-digit Master code – full administrative rights
- 8-digit Sub-Master code – set/delete user code
- 4-digit User code
- 3 Access codes: 1 Master code, 1 Sub-Master code, 1 User code per lock
- Approximately 15,000 openings per battery change
- Low Battery warning LED
- External battery override with 9 VDC battery
- Powered by 2 x 1.5 VDC AAA batteries
- Includes: Lock handle, door mounting plate and hardware
- Material: zinc-alloy handle, steel mounting plate
- Finish: Silver-colored handle, black mounting plate