Power, Monitoring & Security
Electronic Locks
Networked Locking Systems
RFID Electronic Lock Kit
Add To Cart
RFID Electronic Lock Kit
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
RFID Electronic Lock Kit
Helpful Downloads & Links
Product Information
Data Sheet
Installation Instructions for TeraFrame, GlobalFrame, & N-Series with Double Doors
Design Tools
Installation Instructions for ZetaFrame® Cabinet with Single Doors System
Installation Instructions for ZetaFrame® Cabinet with Double Doors System
Overview
The Electronic Lock Kit solution can be preinstalled in CPI Cabinets and features swinghandles with integrated dual-frequency card reader technology. Audit trail capability allows for enhanced regulatory compliance.
Integrated RFID Card Reader – Separate lock options recognize existing employee 125 kHz or 13.56 MHz RFID cards, including HID, iClass®, MIFARE® and DESFire technologies
Future-proof Design – Modular reader allows the use of the same swing-handle as card technologies evolve
Flexible Management – Multiple methods of integration: through eConnect PDUs, networked controller or building security access control system
Regulatory Compliance – Allows audit trail to be maintained for every access attempt within DCIM software or access control systems in order to comply with HIPAA, PCI DSS, GDPR, FISMA, Saas SOC 2®, HITECH and more
eConnect Integration – Eliminates the need for a separate IP address or a separate source of power for the lock. Saves significant deployment costs normally associated with wiring the locks to security panels
Remote Access Control – Ability to remotely open/close doors allows administrators to provide access to contractors without badges
Centralized Authentication – Ability to use the permissions set within RADIUS server to provide higher levels of security
eConnect® RFID Electronic Lock Kit
Kit includes:
Integration with eConnect PDU and environmental monitoring into a single platform and web interface
Front and rear swinghandles
3 door sensors (front and rear doors)
2 wiring harnesses (for front and rear connection)
2 mechanical override keys
Networked RFID Electronic Lock Kit
Kit includes:
Controller module with Gigabit Ethernet port & built-in web interface
Secure Array IP Consolidation for up to 16 cabinets
Capability to integrate with USB Temperature and Humidity Sensor
Front and rear swinghandles
3 door sensors (front and rear doors)
2 wiring harnesses (for front and rear connection)
2 mechanical override keys
Security System RFID Electronic Lock Kit
Kit features:
Security System Integration Kit for Wiegand-based security panels
Supports connection of two separate channels for independent system control
Front and rear swinghandles
3 door sensors (front and rear doors)
2 wiring harnesses (for front and rear connection)
2 mechanical override keys
Explore Product Options
Refine By
Confirm Selections
Reset
Type
eConnect® RFID Electronic Lock Kit
Networked RFID Electronic Lock Kit
Security System RFID Electronic Lock Kit
Refine By
Confirm Selections
Reset
Type
eConnect® RFID Electronic Lock Kit
Networked RFID Electronic Lock Kit
Security System RFID Electronic Lock Kit
Explore Sizes & Options
(
3
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Type
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More