Shopping List
Loading...
Loading... EA-6150-CE
Switched Pro eConnect PDU Redundancy Pack; 1 Black/1 Glacier White; Vertical; For 45U & Higher & Higher Cabinets; 208V 3P+E AC Terminal Block Input; Locking (24) C13+(12) C19 Outlets; 28.8kW; Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP & Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; Tool-less Mounting
Contact us for pricing
Plug | AC Terminal Block 3P4W |
Outlets | (24) C13 Locking + (12) C19 Locking Outlets |
Volts | 208V |
Phase | Three-Phase |
Input Current | 100A |
kW Capacity | 28.8kW |
Cabinet Compatibility | 45U & Higher |
Color | 1 Black + 1 Glacier White |