Shopping List
Loading...
Loading... EA-5005-C
Switched eConnect PDU; Black; Vertical; For 42U & Higher Cabinets; 208V 3P/30A/L15-30 Input; (24) C13 Outlets; 8.6kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP & Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
MSRP $2,572.79
Plug | NEMA L15-30P |
Outlets | (24) C13 Locking Outlets |
Volts | 208V |
Phase | Three-Phase |
Input Current | 30A |
kW Capacity | 8.6kW |
Cabinet Compatibility | 42U & Higher |
Color | Black |