Shopping List
Loading...
Loading... EA-4004-E
Monitored Pro eConnect PDU; Glacier White; Vertical; For 42U & Higher Cabinets; 208V 1P/30A/L6-30 Input; (24) C13 Outlets; 5kW; 149°F (65°C); Secure Array IP Consolidation; Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP & Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
MSRP $2,197.42
Plug | NEMA L6-30P |
Outlets | (24) C13 Locking Outlets |
Volts | 208V |
Phase | Single-Phase |
Input Current | 30A |
kW Capacity | 5kW |
Cabinet Compatibility | 42U & Higher |
Color | Glacier White |