Monitored Pro eConnect PDU
Monitored Pro eConnect PDU
250 Options

Monitored Pro eConnect PDU
Customize Your Product
Phase
Cabinet Compatibility
Explore Sizes & Options
Product No. | Add to List Add | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
EA-41B1-C | IEC60309 100A 3P+E | (24) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 45U & Higher | Black | $4,771.90 | |
EA-4049-CE | IEC60309 60A 3P+N+E | (24) C13 Locking + (12) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 60A | 34.5kW | 42U & Higher | 1 Black + 1 Glacier White | $7,493.60 | |
EA-41B1-E | IEC60309 100A 3P+E | (24) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 45U & Higher | Glacier White | $4,771.90 | |
EA-4150-E | AC Terminal Block 3P4W | (24) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 45U & Higher | Glacier White | $3,733.20 | |
EA-4150-CE | AC Terminal Block 3P4W | (24) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 45U & Higher | 1 Black + 1 Glacier White | $7,316.80 | |
EA-4049-C | IEC60309 60A 3P+N+E | (24) C13 Locking + (12) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 60A | 34.5kW | 42U & Higher | Black | $3,823.30 | |
EA-4150-C | AC Terminal Block 3P4W | (24) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 45U & Higher | Black | $3,733.20 | |
EA-4049-E | IEC60309 60A 3P+N+E | (24) C13 Locking + (12) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 60A | 34.5kW | 42U & Higher | Glacier White | $3,823.30 | |
EA-41B1-CE | IEC60309 100A 3P+E | (24) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 45U & Higher | 1 Black + 1 Glacier White | $9,353.40 | |
EA-4771-C | NEMA L15-30P | (36) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 30A | 8.6kW | 45U & Higher | Black | $3,233.40 | |
EA-4758-E | IEC60309 32A 3P+N+E | (48) C13 Locking Outlets | 220-240/380-415V | Three-Phase | 32A | 23kW | 45U & Higher | Glacier White | $3,631.20 | |
EA-4772-C | NEMA L21-30P | (36) C13 Locking + (12) C19 Locking Outlets | 120/208V | Three-Phase | 30A | 8.6kW | 45U & Higher | Black | $3,252.10 | |
EA-4765-C | IEC60309 32A 3P+N+E | (36) C13 Locking + (12) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 32A | 23kW | 45U & Higher | Black | $3,631.20 | |
EA-4752-C | NEMA L15-30P | (48) C13 Locking Outlets | 208V | Three-Phase | 30A | 8.6kW | 45U & Higher | Black | $3,233.40 | |
EA-41B5-C | IEC60309 100A 3P+N+E | (18) C13 Locking + (18) C19 Locking Outlets | 220-240/380-415V | Three-Phase | 100A | 51.8kW | 45U & Higher | Black | $5,013.30 | |
EA-4754-C | CS8365C | (48) C13 Locking Outlets | 208V | Three-Phase | 50A | 14.4kW | 45U & Higher | Black | $4,107.20 | |
EA-47B3-C | IEC60309 100A 3P+E | (36) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 100A | 28.8kW | 45U & Higher | Black | $5,526.70 | |
EA-4762-C | CS8365C | (36) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 50A | 14.4kW | 45U & Higher | Black | $4,107.20 | |
EA-4763-C | IEC60309 60A 3P+E | (36) C13 Locking + (12) C19 Locking Outlets | 208V | Three-Phase | 60A | 17.2kW | 45U & Higher | Black | $4,209.20 | |
EA-4755-C | IEC60309 60A 3P+E | (48) C13 Locking Outlets | 208V | Three-Phase | 60A | 17.2kW | 45U & Higher | Black | $4,209.20 |
Product Description
Monitored Pro eConnect® PDUs provide remote power monitoring down to the outlet level, making it possible to obtain power consumption for each piece of equipment.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.