RMR Fixed Wall-Mount Enclosure
RMR Fixed Wall-Mount Enclosure

RMR Fixed Wall-Mount Enclosure
To order this product please call our customer service staff help.
Product Description
These features effectively maintain the enclosure’s NEMA 12 and IP 55 protection ratings, which certify the equipment is protected from the intrusion of solid foreign objects such as dirt, dust, lint and fibers, as well as noncorrosive liquid such from dripping and light spray or splashing. The RMR Fixed Wall-Mount Enclosure features a solid or windowed front door equipped with a CH751 key-latch for security purposes. The robust design of the RMR Fixed Wall-Mount Enclosure also protects personnel from hazardous moving parts and electrical equipment within the enclosure.
Key Features and Benefits
- Provides equipment with NEMA Type 12 and IP 55 rated protection against ingress of solid foreign objects and dripping noncorrosive liquids, using advanced formed-in-place foam gasket technology at each panel and cable entry point
- Offers airflow and cooling options specially certified for industrial applications to maintain equipment cooling requirements outside of normal IT settings and equipment rooms
- Features attachment points along the front, rear, top, bottom and sides, providing quick and secure mounting of plates, rails and accessories at any point along the frame
- Allows a complete enclosure solution to be configured under a single part number, including the exact size frame, mounting system, doors, gland plates and ventilation that you require
- Series A2; Sample Part number: A2-XXXX-XXXX-XXX