Triangular Support Bracket Aluminum
Triangular Support Bracket Aluminum
9 Options
Customize Your Product
Type
Color
Explore Sizes & Options
Product No. | Add to List | |||
---|---|---|---|---|
11312-106 View Details | Use With 4" to 6" Width Runway | Gray | $92.26 | |
11312-E18 View Details | Use With 12" to 18" Width Runway | Glacier White | $119.53 | |
11312-112 View Details | Use With 6" to 12" Width Runway | Gray | $100.13 | |
11312-E12 View Details | Use With 6" to 12" Width Runway | Glacier White | $110.11 | |
11312-718 View Details | Use With 12" to 18" Width Runway | Black | $108.68 | |
11312-118 View Details | Use With 12" to 18" Width Runway | Gray | $108.68 | |
11312-712 View Details | Use With 6" to 12" Width Runway | Black | $100.13 | |
11312-706 View Details | Use With 4" to 6" Width Runway | Black | $92.26 | |
11312-E06 View Details | Use With 4" to 6" Width Runway | Glacier White | $101.44 |
Product Description
Triangular Support Bracket provides wall support for Cable Runway. Made of 1/4" x 2" (6.4 mm x 50 mm) aluminum bar. Load rating is 100 lb (45.4 kg).