Cable Runway Elevation Kit
Shopping List
Loading...
Loading... 10506-102
Cable Runway Elevation Kit For Racks; 2"- 3" High; Quantity per Package: 1 Pair; Gray
MSRP $61.39
Type | For Use With Racks |
Size | |
Color | Gray |
Product Description
Supports Cable Runway above a continuous row of CPI Racks or Cabinets of varying heights and provides additional space between the tops and the cable runway and trays.
10506 Series - Supports One Tier of Pathway:
- Three ranges of incremental elevation
- Can be mounted perpendicular or parallel
- Rack kit includes a single pair of brackets and assembly hardware
- Rack kits attach to the top of the rack with a Rack-To-Runway Mounting Plate (P/N 10595 or 12121, sold separately)
- Cabinet kits include two pairs of brackets and assembly hardware
- Cabinet kits attach directly to the top of the cabinets
- Compatible with Adjustable Cable Runway
60507 Series - Supports Two Tiers of Pathway:
- Two Tier version supports two levels of cable runway or wire mesh cable tray
- Recommended pathway support span is 5' (1.5 m).
- Attaches to top track of Cabinet/Rack frame. Position pathway front-to-rear on track
- Kit includes (1) pair of elevation brackets, all hardware to attach the brackets to the cabinet, and all required hardware to attach Cable Runway to elevation brackets