Shopping List
Loading...
Loading...

Cable Runway Center Support Kit

20 Options
Customize Your Product
Width
Color
Explore Sizes & Options
Product No.Add to List
12362-006
View Details
6.56" (166.624 mm)
Gold Chem
$74.27
12362-012
View Details
12.56" (319.024 mm)
Gold Chem
$82.76
12362-024
View Details
25.2" (640.08 mm)
Gold Chem
$102.20
12362-106
View Details
6.56" (166.624 mm)
Gray
$64.60
12362-124
View Details
25.2" (640.08 mm)
Gray
$88.86
12362-712
View Details
12.56" (319.024 mm)
Black
$71.96
12362-715
View Details
16.2" (411.48 mm)
Black
$75.09
12362-115
View Details
16.2" (411.48 mm)
Gray
$75.09
12362-018
View Details
19.2" (487.68 mm)
Gold Chem
$92.04
12362-112
View Details
12.56" (319.024 mm)
Gray
$71.96
12362-706
View Details
6.56" (166.624 mm)
Black
$64.60
12362-118
View Details
19.2" (487.68 mm)
Gray
$80.04
12362-E06
View Details
6.56" (166.624 mm)
Glacier White
$71.06
12362-E12
View Details
12.56" (319.024 mm)
Glacier White
$79.15
12362-E18
View Details
19.2" (487.68 mm)
Glacier White
$88.03
12362-015
View Details
16.2" (411.48 mm)
Gold Chem
$86.36
12362-724
View Details
25.2" (640.08 mm)
Black
$88.86
12362-718
View Details
19.2" (487.68 mm)
Black
$80.04
12362-E15
View Details
16.2" (411.48 mm)
Glacier White
$82.60
12362-E24
View Details
25.2" (640.08 mm)
Glacier White
$97.75
Product Description

This kit has been designed to make installation of cable runway in the ceiling even easier by using just a single point of attachment. The center attachment design not only makes installation easy, but also provides quick and simple cable routing with no need to thread the cable between the runway supports. The support kit securely attaches to the cable runway stringer, eliminating possible dislocations.

Key Features and Benefits
  • Made of steel
  • Provides an "open" support system with quick and simple cable routing
  • Treaded rod cover protects cable insulation from damage