Cable Pathway Elevation Kit For ZetaFrame Cabinet
Cable Pathway Elevation Kit For ZetaFrame Cabinet
10 Options
Customize Your Product
Type
Explore Sizes & Options
Product No. | Add to List | |||
---|---|---|---|---|
60508-702 View Details | 1 Tier; 2"-3"H (50 mm-75 mm) | $62.51 | ||
60508-708 View Details | 1 Tier; 10"-12"H (250 mm-300 mm) | $75.45 | ||
60508-E08 View Details | 1 Tier; 10"-12"H (250 mm-300 mm) | $75.45 | ||
60508-E02 View Details | 1 Tier; 2"-3"H (50 mm-75 mm) | $62.51 | ||
60508-722 View Details | 2 Tier; 2"-3"H (50 mm-75 mm) | $80.84 | ||
60508-706 View Details | 1 Tier; 4"-6"H (100 mm-150 mm) | $67.90 | ||
60508-E22 View Details | 2 Tier; 2"-3"H (50 mm-75 mm) | $80.84 | ||
60508-E06 View Details | 1 Tier; 4"-6"H (100 mm-150 mm) | $67.90 | ||
60508-726 View Details | 2 Tier; 4"-6"H (100 mm-150 mm) | $85.14 | ||
60508-E26 View Details | 2 Tier; 4"-6"H (100 mm-150 mm) | $85.14 |
Product Description
Supports CPI Cable Runway or Wire Mesh Cable Tray above a continuous row of ZetaFrame Cabinet, providing additional space between the tops of the cabinets and the cable runway and trays.
- Three ranges of incremental elevation
- Two Tier version supports two levels of cable runway or wire mesh cable tray
- Recommended pathway support span is 5' (1.5 m)
- Attaches to top track of ZetaFrame Cabinet frame. Position pathway front-to-rear on track
- Kit includes (1) pair of elevation brackets, all hardware to attach the brackets to the cabinet, and all required hardware to attach Cable Runway to elevation brackets
- Use Part Clamp (P/N 64010060-050; ordered separately) to attach Pemsa Rejiband Wire Mesh Cable Tray