PatchRack For CPI Cable Runway
PatchRack For CPI Cable Runway
Shopping List
Loading...
Loading... 13394-508
Cable Runway Patch Panel Rack with Cross-Member Brackets; 19"W x 16.31"H; Grained Aluminum
MSRP $227.58
Type | With Cross Member Brackets |
Color | Gra"ed Alum"um |
Product Description
The PatchRack is a miniature two-post rack that be attached to CPI Cable Runway to save rack-mount space by placing patch panels or interconnect equipment above the rack or cabinet. Use PatchRack to create a zone network in the data center.
Attaches to all CPI Cable Runway, but optimized for 1-1/2" H x 3/8" W (38.1 mm x 9.53 mm) side stringers or cross members to Universal Cable Runway
Key Features and Benefits
- Attaches to all CPI cable runway (Universal, TELCO and UL), but the design is optimized for 1-1/2"H x 3/8"W (38.1 mm x 9.53 mm) side stringers or cross members
- Attaches to cable runway in parallel or perpendicular orientation to align with the front or side of a rack or a cabinet
- Attaches above or below cable runway to provide head room (clearance) for passers-by
- Adjusts right or left to align with cable entry points in racks and cabinets
- Supports 19”W rack-mount equipment, such as patch panels
- Two heights:
- 4U
- 8U
- Two configurations:
- Side Stringer
- Cross Member
- Holds 60 lb (27.2 kg)