Shopping List
Loading...
Loading...

90 Degree Runway-Splice Kit

4 Options
Customize Your Product
Type
Color
Explore Sizes & Options
Product No.Add to List
16314-001
View Details
For 1-1/2" x 3/8" Stringer and UL Classified
Gold Chem
$62.99
16314-701
View Details
For 1-1/2" x 3/8" Stringer and UL Classified
Black
$62.99
11314-701
View Details
For 1-1/2" x 3/8" Stringer
Black
$51.61
11314-001
View Details
For 1-1/2" x 3/8" Stringer
Gold Chem
$51.61
Product Description

Designed to butt-splice 1-1/2" (38.1 mm) Cable Runway at a 90º angle.

Kit consist of:

  • (2) 90º outside clamps
  • (2) Inside edge clamps
  • (2) 3/8-16 trimmed round head, square neck bolts
  • (2) 3/8-16 hex nuts and lock washers