
Tool-less Cross Member Radius Drop

Tool-less Cross Member Radius Drop

Tool-less Cross Member Radius Drop

Tool-less Cross Member Radius Drop




Shopping List
Loading...
Loading... 14304-E04

Tool-less Cross Member Radius Drop

Tool-less Cross Member Radius Drop

Tool-less Cross Member Radius Drop

Tool-less Cross Member Radius Drop




Tool-less Cross Member Radius Drop; 4" W (102 mm); Glacier White
MSRP $44.91
Width | 4" (102 mm) |
Color | Glacier White |
Product Description
CPI’s patent-pending Tool-less Cross Member Radius Drop supports and guides cable loads as they enter and exit the runway, allowing cables to maintain proper bend radius. The Tool-less Cross Member Radius Drop is designed for compatibility with 1.5” x 3/8” (38.1 mm x 9.53 mm) Stringers and installs without the need for tools, mounting directly to the sides of the runway.
Key Features and Benefits
- Tool-less Cross Member Radius Drops may be positioned over or between the Runway Cross Members
- Use Saf-T-Grips or cable ties, along with the tie-down slots to fully deploy the cable support solutions
- Provides 3” (76.2 mm) bend radius
- Includes 1.4”H (36 mm), 1” (25 mm) diameter ABS cable spools to separate and guide cables
- Compatible with Universal, TELCO, UL Classified and Adjustable Cable Runway
- Sold individually
- Manufactured from steel; spools are plastic