Tall Pipe Stand
Tall Pipe Stand
Tall Pipe Stand
12 Options
Tall Pipe Stand
Tall Pipe Stand
Customize Your Product
Height
Color
Explore Sizes & Options
Product No. | Add to List Add | |||
---|---|---|---|---|
10684-103 View Details | 91" (2310 mm) | Gray | $296.77 | |
10684-102 View Details | 85" (2160 mm) | Gray | $291.16 | |
10684-703 View Details | 91" (2310 mm) | Black | $296.77 | |
10684-101 View Details | 79" (2010 mm) | Gray | $267.09 | |
10684-702 View Details | 85" (2160 mm) | Black | $291.16 | |
10684-E02 View Details | 85" (2160 mm) | Glacier White | $320.28 | |
10684-701 View Details | 79" (2010 mm) | Black | $267.09 | |
10684-704 View Details | 103" (2620 mm) | Black | $306.07 | |
10684-104 View Details | 103" (2620 mm) | Gray | $306.07 | |
10684-E01 View Details | 79" (2010 mm) | Glacier White | $293.79 | |
10684-E03 View Details | 91" (2310 mm) | Glacier White | $326.40 | |
10684-E04 View Details | 103" (2620 mm) | Glacier White | $336.63 |
Product Description
Supports auxiliary framing or Cable Runway from the floor. Material is steel.