Shopping List
Loading...
Loading...

Wire Cage Enclosures

Wire Cage Enclosures are a simple, economical way to partition your space and secure your equipment.

Browse Wire Cage Enclosures (9 Products)

Modular Panels

Product Overview

Modular Panels are the wire mesh walls on the Wire Cage Enclosures. Modular Panels are available in ten standard widths (1' to 10') and two heights (4' an 5').

Posts

Product Overview

Post support the Wire Cage Enclosure Modular Panels. Three styles are available: corner posts for L-shaped intersections, run posts for straight sections and tee posts for T-shaped intersections.

Adjustable Panels

Product Overview

Adjustable Panels are fillers used to close small gaps in the Wire Cage Enclosures.

Hinged Doors

Product Overview

Hinged Doors swing open to provide access into Wire Cage Enclosures. Standard Hinged Doors create a 3' or 4' W by 7'-3-1/4" H opening. Other heights available.

Double-Hinged Doors

Product Overview

Double-Hinged Doors swing open to provide large opening for accessing the Wire Cage Enclosure.

Sliding Doors

Product Overview

Sliding Doors provide access to the Wire Cage Enclosure, but do not require aisle clearance for the door swing like Hinged Doors or Double-Hinged Doors.

Clear-Span Ceilings

Product Overview

Clear-Span Ceilings provide additional security by enclosing the top of Wire Cage Enclosures.

Standard Door Locks

Product Overview

The Standard Door Lock includes an exterior key actuated deadbolt with an internal recessed release latch. Standard locks are keyed differently unless alike is requested.

Electronic Locks

Product Overview

Electronic Locks for Wire Cage Enclosures actuate on a 12-Volt or 24-Volt signal from the Building Access System (BAS).