Shopping List
Loading...
Loading...

ThinLine II Wall-Mount Cabinet

12 Options
Customize Your Product
Height
Color
Explore Sizes & Options
Filter
Product No. Add to List Add
13050-121
36" (910 mm) 2U
Gray
5" (130 mm)
$847.55
13050-111
26" (660 mm) 2U
Gray
5" (130 mm)
$695.16
13050-712
26" (660 mm) 4U
Black
8.5" (216 mm)
$707.44
13050-711
26" (660 mm) 2U
Black
5" (130 mm)
$662.05
13050-122
36" (910 mm) 4U
Gray
8.5" (216 mm)
$895.19
13050-723
36" (910 mm) 6U
Black
12" (300 mm)
$897.92
13050-113
26" (660 mm) 6U
Gray
12" (300 mm)
$790.42
13050-123
36" (910 mm) 6U
Gray
12" (300 mm)
$942.77
13050-721
36" (910 mm) 2U
Black
5" (130 mm)
$807.21
13050-112
26" (660 mm) 2U
Gray
8.5" (216 mm)
$742.83
13050-713
26" (660 mm) 6U
Black
12" (300 mm)
$752.74
13050-722
36" (910 mm) 4U
Black
8.5" (216 mm)
$852.53
Product Description

With its compact size, CPI's ThinLine II Wall-Mount Cabinet maximizes interior space using distinctive equipment mounting rail system. Offered in two heights, three depths and one width, the cabinet can hold a server, switch, horizontal cable manager, patch panel, fiber service loop and fiber-optic patch panel, fiber service loop and fiber-optic patch panel - with room to accommodate additional mounting needs.

Key Features and Benefits
  • Streamlined design saves space and increases safety in high-traffic settings such as classrooms and stores.
  • Unique rail system maximizes interior space and provides flexibility for mounting your equipment.
  • Door features rounded edges and corners and can be mounted to open from either right or left.
  • Removable top panel provides direct access to equipment without disturbing other devices.
  • Multiple sets of knockouts allow flexibility in cable organization.
  • Louvers and optional fan accessory provide ventilation.