Cabinets, Enclosures & Containment
Aisle Containment
Elevate Adjustable Containment Solution
Elevate™ Adjustable Containment Solution Panel
Add To Cart
Elevate Adjustable Containment Solution Panel
Qty:
Remove
Cart Subtotal:
Contact us for pricing.
Add to cart
Checkout
Elevate™ Adjustable Containment Solution Panel
Helpful Downloads & Links
Product Information
Application Sheet (HAC)
Application Sheet (Row Level)
User Manual
Installation Instructions
Installation Video (HAC)
Installation Video (Row Level)
Design Tools
Overview
Adjustable panels mount effortlessly on top of a row of cabinets to create a Hot Aisle Containment Duct. The panels feature a unique telescoping design that allows infinite adjustment within the specified height range. Panels are sized to match the width of each cabinet. One panel is required per cabinet.
Elevate™ Adjustable Containment Solution for Hot Aisle Containment offers a cutting-edge approach to improve data center efficiency through effective hot air management. This innovative system links two rows of cabinets, forming a sealed pathway that channels hot air from the cabinet tops to an overhead drop ceiling. This creates an efficient closed hot air return system. The solution features a telescoping two-piece panel that precisely fits between the cabinet roof and the ceiling, allowing for seamless adjustment to form a duct connecting the ZetaFrame® cabinet to the ceiling and eliminating the need for custom modifications on-site.
Telescoping Design
Versatile design that easily adjusts to form a duct connecting the ZetaFrame cabinet to the ceiling
Flexibility to adjust the containment height as needed, minimizing complexity and maximizing efficiency
Time to Deploy
Pre-assembled panels, no on-site fabrication required for frames or panels
No drilling required, mounts to ZetaFrame top track
Mounting hardware pre-loaded onto part
Engineered for quick setup - less than 2 minutes per panel per cabinet
Reduced deployment times
Ease of Specification
Width sizes matched to standard ZetaFrame cabinet widths
Telescoping design in 3 height ranges
Supports hot aisle containment or row level vertical exhaust duct applications
Streamlined experience with our ZetaFrame cabinet-supported containment solution
Serviceability
Sliding service panel allows access to cabling infrastructure and other overhead structures
Options for alignment to frame rear or cabinet mid-point for maximum airflow
Explore Product Options
Refine By
Confirm Selections
Reset
Cabinet Width
23.6" (600 mm)
27.6" (700 mm)
29.5" (750 mm)
31.5" (800 mm)
Height Range
14"-20" H (356-508 mm)
20"-34" H (508-864 mm)
34"-60" H (864-1524 mm)
Finish/ Color
Black
Glacier White
Refine By
Confirm Selections
Reset
Cabinet Width
23.6" (600 mm)
27.6" (700 mm)
29.5" (750 mm)
31.5" (800 mm)
Height Range
14"-20" H (356-508 mm)
20"-34" H (508-864 mm)
34"-60" H (864-1524 mm)
Finish/ Color
Black
Glacier White
Explore Sizes & Options
(
24
Product Options)
Select Product Options
Selected Options
Clear All
Product Number
Cabinet Width
Height Range
Finish/ Color
Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
Load More